How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.54 in | AE2: | 0.68 |
| BF: | 0.53 | D: | 5.12 |
| F: | 5.81 | BE1: | 0.5 in |
| C: | 14 in | AE1: | 0.97 |
| LQ1: | 9.17 in | T: | 3.438 |
| AJ: | 7.25 | V: | 4.26 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | AK: | 8.5 |
| G: | 2.91 | B: | 13 |
| AD: | 8.85 | I: | 7.5 in |
Technical Specifications
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Input HP @ 1750 RPM: | 28.166 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 3.438 in |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 3/8 X 3/16 |
| Gear Type: | Worm | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Motor Frame Size: | 250TC |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output Key: | 7/8 X 4.00 | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1675 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

