How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | BF: | 0.41 |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| AD: | 8.85 | RQ: | 7.35 in |
| AE1: | 0.97 | AJ: | 5.88 |
| G: | 2.91 | AK: | 4.5 |
| BD: | 5.88 | B: | 13 |
| C: | 14 in | V: | 4.26 in |
| T: | 3.438 | AG: | 10.5 |
| AE2: | 0.68 | D: | 5.12 |
| LQ: | 7.85 in | BE: | 0.38 in |
Technical Specifications
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Output Key: | 7/8 X 4.00 | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 1675 | Bore Code: | 55 |
| Model Code: | HMQ252 | Output RPM: | 338.7 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| Gear Type: | Worm | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 0.625 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.166 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 3.438 in | Ratio Range: | 5:1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

