How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.68 |
| G: | 2.91 | D: | 5.12 |
| T: | 2 | B: | 13 |
| F: | 5.81 | AK: | 8.5 |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| V: | 4.26 in | AD: | 8.85 |
| I: | 7.5 in | RQ: | 7.98 in |
| LQ1: | 8.61 in | BD: | 9 |
| AG: | 10.5 | C: | 14 in |
Technical Specifications
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output Diameter (in): | 2 in | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Ratio Range: | 5:1 | Output RPM: | 338.7 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Thrust Rating - output shaft: | 1675 | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ252 |
| Output Shaft Direction: | 2 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

