How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AG: | 10.5 |
| LQ1: | 8.61 in | T: | 2 |
| RQ: | 7.98 in | G: | 2.91 |
| D: | 5.12 | C: | 14 in |
| I: | 7.5 in | V: | 4.26 in |
| AE2: | 0.68 | AE1: | 0.97 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | B: | 13 |
| AD: | 8.85 | BD: | 9 |
| AJ: | 7.25 | F: | 5.81 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1675 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Direction: | 2 |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Output RPM: | 338.7 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

