How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | BE1: | 0.5 in |
| RQ: | 7.98 in | AK: | 8.5 |
| G: | 2.91 | B: | 13 |
| D: | 5.12 | AD: | 8.85 |
| AJ: | 7.25 | F: | 5.81 |
| Center Distance (in): | 5.25 in | T: | 2 |
| BD: | 9 | AG: | 10.5 |
| V: | 4.26 in | BF: | 0.53 |
| I: | 7.5 in | LQ1: | 8.61 in |
| AE1: | 0.97 | AE2: | 0.68 |
Technical Specifications
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 1675 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2 in |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Model Code: | HMQ252 |
| Input Bore (C Face): | 1.125 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

