How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 5.12 |
| G: | 2.91 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| BF: | 0.53 | C: | 14 in |
| BD: | 9 | B: | 13 |
| T: | 2 | AD: | 8.85 |
| AK: | 8.5 | AE1: | 0.97 |
| RQ: | 7.98 in | BE1: | 0.5 in |
| AE2: | 0.68 | LQ1: | 8.61 in |
| AG: | 10.5 | F: | 5.81 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1675 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 28.166 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Output Key: | 1/2 X 3.38 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Diameter (in): | 2 in | Ratio Range: | 5:1 |
| Model Code: | HMQ252 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.125 | Output RPM: | 338.7 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

