How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | AE1: | 0.97 |
| AD: | 8.85 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| I: | 7.5 in | C: | 14 in |
| BD: | 9 | B: | 13 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| T: | 2 | D: | 5.12 |
| V: | 4.26 in | BF: | 0.53 |
| AK: | 8.5 | G: | 2.91 |
| F: | 5.81 | AE2: | 0.68 |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Input RPM: | 1,750 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Center Distance (in): | 5.25 |
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 28.166 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

