Grove Gear HMQ252-5-2-2.000-210TC
Part #:HMQ252-5-2-2.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | V: | 4.26 in |
| I: | 7.5 in | BD: | 9 |
| AG: | 10.5 | F: | 5.81 |
| G: | 2.91 | LQ1: | 8.61 in |
| C: | 14 in | D: | 5.12 |
| AK: | 8.5 | AD: | 8.85 |
| T: | 2 | AE2: | 0.68 |
| BF: | 0.53 | BE1: | 0.5 in |
| Center Distance (in): | 5.25 in | RQ: | 7.98 in |
| AJ: | 7.25 | AE1: | 0.97 |
Technical Specifications
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Model Code: | HMQ252 | Input HP @ 1750 RPM: | 28.166 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Ratio Range: | 5:1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1675 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

