Grove Gear HMQ252-5-2-2.000-210TC-L1
Part #:HMQ252-5-2-2.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.91 | B: | 13 |
| LQ1: | 8.61 in | I: | 7.5 in |
| C: | 14 in | BE1: | 0.5 in |
| BD: | 9 | AK: | 8.5 |
| AG: | 10.5 | RQ: | 7.98 in |
| V: | 4.26 in | AE1: | 0.97 |
| F: | 5.81 | D: | 5.12 |
| BF: | 0.53 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | AD: | 8.85 |
| T: | 2 | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 5:1 |
| Output Diameter (in): | 2 in | Input RPM: | 1,750 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 1675 | Model Code: | HMQ252 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output RPM: | 338.7 |
| Input Bore (C Face): | 1.375 | Service Factor: | 1 |
| Assembly: | HMQ-2 | Input HP @ 1750 RPM: | 28.166 |
| Input Style: | C-Face Quill | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

