Grove Gear HMQ252-5-2-2.000-210TC-L4
Part #:HMQ252-5-2-2.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 7.98 in | BD: | 9 |
| F: | 5.81 | AJ: | 7.25 |
| D: | 5.12 | C: | 14 in |
| AG: | 10.5 | LQ1: | 8.61 in |
| V: | 4.26 in | AE1: | 0.97 |
| BE1: | 0.5 in | AE2: | 0.68 |
| AK: | 8.5 | T: | 2 |
| B: | 13 | G: | 2.91 |
| I: | 7.5 in | AD: | 8.85 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.375 |
| Bore Code: | 32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 28.166 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2 in | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Output RPM: | 338.7 | Motor Frame Size: | 210TC |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

