Grove Gear HMQ252-5-2-2.000-210TC-L9
Part #:HMQ252-5-2-2.000-210TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | BE1: | 0.5 in |
| AK: | 8.5 | AE1: | 0.97 |
| D: | 5.12 | BD: | 9 |
| V: | 4.26 in | G: | 2.91 |
| RQ: | 7.98 in | AD: | 8.85 |
| C: | 14 in | F: | 5.81 |
| BF: | 0.53 | Center Distance (in): | 5.25 in |
| T: | 2 | LQ1: | 8.61 in |
| AG: | 10.5 | AE2: | 0.68 |
| I: | 7.5 in | B: | 13 |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Shaft: | Hollow Bore | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 5:1 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 28.166 |
| Input Bore (C Face): | 1.375 | Bore Code: | 32 |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Assembly: | HMQ-2 |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 1675 | Output Diameter (in): | 2 in |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

