Grove Gear HMQ252-5-2-2.000-250TC-L2
Part #:HMQ252-5-2-2.000-250TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | BF: | 0.53 |
| G: | 2.91 | T: | 2 |
| BD: | 9 | RQ: | 8.54 in |
| AK: | 8.5 | AG: | 10.5 |
| AE1: | 0.97 | AJ: | 7.25 |
| F: | 5.81 | V: | 4.26 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| AD: | 8.85 | AE2: | 0.68 |
| I: | 7.5 in | C: | 14 in |
| LQ1: | 9.17 in | B: | 13 |
Technical Specifications
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 28.166 |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1675 |
| Bore Code: | 32 | Output Diameter (in): | 2 in |
| Input Bore (C Face): | 1.625 | Model Code: | HMQ252 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 3/8 X 3/16 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

