Grove Gear HMQ252-5-2-2.000-250TC-L3
Part #:HMQ252-5-2-2.000-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AE2: | 0.68 |
| C: | 14 in | V: | 4.26 in |
| BF: | 0.53 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| AK: | 8.5 | AG: | 10.5 |
| AE1: | 0.97 | G: | 2.91 |
| B: | 13 | LQ1: | 9.17 in |
| F: | 5.81 | BD: | 9 |
| D: | 5.12 | RQ: | 8.54 in |
| AD: | 8.85 | T: | 2 |
Technical Specifications
| Output Shaft Direction: | 2 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Output Key: | 1/2 X 3.38 |
| Thrust Rating - output shaft: | 1675 | Service Factor: | 1 |
| Ratio Range: | 5:1 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Output RPM: | 338.7 | Bore Code: | 32 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.625 |
| Ratio: | 5:1 | Output Shaft: | Hollow Bore |
| Model Code: | HMQ252 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

