Grove Gear HMQ252-5-2-2.000-250TC-L4
Part #:HMQ252-5-2-2.000-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AG: | 10.5 |
| F: | 5.81 | C: | 14 in |
| G: | 2.91 | B: | 13 |
| AE2: | 0.68 | I: | 7.5 in |
| LQ1: | 9.17 in | AD: | 8.85 |
| D: | 5.12 | BF: | 0.53 |
| BD: | 9 | AK: | 8.5 |
| RQ: | 8.54 in | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | T: | 2 |
Technical Specifications
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.625 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Center Distance (in): | 5.25 |
| Model Code: | HMQ252 | Motor Frame Size: | 250TC |
| Input Keyway (C Face): | 3/8 X 3/16 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1675 |
| Input Style: | C-Face Quill | Input HP @ 1750 RPM: | 28.166 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

