How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | T: | 2 |
| D: | 5.12 | C: | 14 in |
| AG: | 10.5 | AE1: | 0.97 |
| RQ: | 7.35 in | BF: | 0.41 |
| AE2: | 0.68 | G: | 2.91 |
| V: | 4.26 in | AK: | 4.5 |
| I: | 7.5 in | BD: | 5.88 |
| B: | 13 | AJ: | 5.88 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| BE: | 0.38 in | F: | 5.81 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Motor Frame Size: | 56C | Ratio Range: | 5:1 |
| Gear Type: | Worm | Input Bore (C Face): | 0.625 |
| Ratio: | 5:1 | Model Code: | HMQ252 |
| Output RPM: | 338.7 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 1675 |
| Input Style: | C-Face Quill | Bore Code: | 32 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 28.166 |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

