How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | C: | 14 in |
| F: | 5.81 | BD: | 5.88 |
| Center Distance (in): | 5.25 in | AE2: | 0.68 |
| AJ: | 5.88 | G: | 2.91 |
| BF: | 0.41 | B: | 13 |
| AE1: | 0.97 | BE: | 0.38 in |
| AK: | 4.5 | T: | 2 |
| V: | 4.26 in | AD: | 8.85 |
| I: | 7.5 in | RQ: | 7.35 in |
| D: | 5.12 | LQ: | 7.85 in |
Technical Specifications
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Output RPM: | 338.7 | Input Bore (C Face): | 0.625 |
| Model Code: | HMQ252 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Assembly: | HMQ-2 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1675 | Input HP @ 1750 RPM: | 28.166 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 56C |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

