How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | F: | 5.81 |
| I: | 7.5 in | BF: | 0.41 |
| RQ: | 7.35 in | BD: | 5.88 |
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | V: | 4.26 in |
| D: | 5.12 | AD: | 8.85 |
| BE: | 0.38 in | G: | 2.91 |
| T: | 2.188 | B: | 13 |
| AE2: | 0.68 | C: | 14 in |
| AK: | 4.5 | AG: | 10.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Bore Code: | 35 |
| Ratio: | 5:1 | Output Diameter (in): | 2.188 in |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 28.166 |
| Input Bore (C Face): | 0.875 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1675 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output RPM: | 338.7 | Model Code: | HMQ252 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

