How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BD: | 9 |
| F: | 5.81 | AK: | 8.5 |
| BF: | 0.53 | AG: | 10.5 |
| T: | 2.188 | AD: | 8.85 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | I: | 7.5 in |
| C: | 14 in | B: | 13 |
| G: | 2.91 | D: | 5.12 |
| AJ: | 7.25 | LQ1: | 8.61 in |
| BE1: | 0.5 in | AE1: | 0.97 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Bore Code: | 35 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ252 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 1675 |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.166 | No. of Gear Reductions: | Single |
| Output RPM: | 338.7 | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Gear Type: | Worm |
| Output Diameter (in): | 2.188 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

