How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.188 |
| C: | 14 in | AE2: | 0.68 |
| AD: | 8.85 | RQ: | 7.98 in |
| Center Distance (in): | 5.25 in | B: | 13 |
| BD: | 9 | F: | 5.81 |
| AE1: | 0.97 | G: | 2.91 |
| BF: | 0.53 | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| LQ1: | 8.61 in | V: | 4.26 in |
| I: | 7.5 in | D: | 5.12 |
Technical Specifications
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 28.166 |
| Output Shaft Assembly Code: | 2 | Input Style: | C-Face Quill |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Output RPM: | 338.7 | Bore Code: | 35 |
| Ratio: | 5:1 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 2.188 in |
| Product Type: | Right Angle | Input Bore (C Face): | 1.125 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1675 |
| Model Code: | HMQ252 | Output Key: | 1/2 X 3.38 |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

