How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.97 |
| V: | 4.26 in | LQ1: | 8.61 in |
| AJ: | 7.25 | BF: | 0.53 |
| G: | 2.91 | D: | 5.12 |
| BD: | 9 | C: | 14 in |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| B: | 13 | AE2: | 0.68 |
| AG: | 10.5 | I: | 7.5 in |
| T: | 2.188 | AD: | 8.85 |
| RQ: | 7.98 in | F: | 5.81 |
Technical Specifications
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Service Factor: | 1 | Input Style: | C-Face Quill |
| Model Code: | HMQ252 | Ratio Range: | 5:1 |
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 1675 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 28.166 |
| Output RPM: | 338.7 | Output Key: | 1/2 X 3.38 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Bore Code: | 35 |
| Output Diameter (in): | 2.188 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

