How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| I: | 7.5 in | G: | 2.91 |
| T: | 2.188 | C: | 14 in |
| BF: | 0.53 | F: | 5.81 |
| V: | 4.26 in | RQ: | 7.98 in |
| AK: | 8.5 | AE1: | 0.97 |
| Center Distance (in): | 5.25 in | AG: | 10.5 |
| LQ1: | 8.61 in | AJ: | 7.25 |
| AE2: | 0.68 | AD: | 8.85 |
| B: | 13 | D: | 5.12 |
Technical Specifications
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Bore Code: | 35 | Ratio Range: | 5:1 |
| Output Diameter (in): | 2.188 in | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1675 |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output RPM: | 338.7 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 28.166 |
| Assembly: | HMQ-2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Model Code: | HMQ252 | Input Bore (C Face): | 1.125 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

