How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | T: | 2.188 |
| F: | 5.81 | AE2: | 0.68 |
| D: | 5.12 | BE1: | 0.5 in |
| G: | 2.91 | RQ: | 7.98 in |
| C: | 14 in | B: | 13 |
| AD: | 8.85 | LQ1: | 8.61 in |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| AE1: | 0.97 | V: | 4.26 in |
| BF: | 0.53 | BD: | 9 |
| I: | 7.5 in | AJ: | 7.25 |
Technical Specifications
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2.188 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Input Style: | C-Face Quill |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Ratio: | 5:1 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Bore Code: | 35 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

