How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.188 | AG: | 10.5 |
| G: | 2.91 | LQ1: | 8.61 in |
| BF: | 0.53 | AE2: | 0.68 |
| AJ: | 7.25 | AE1: | 0.97 |
| C: | 14 in | D: | 5.12 |
| Center Distance (in): | 5.25 in | I: | 7.5 in |
| BD: | 9 | BE1: | 0.5 in |
| RQ: | 7.98 in | V: | 4.26 in |
| B: | 13 | AD: | 8.85 |
| F: | 5.81 | AK: | 8.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input Keyway (C Face): | 5/16 X 5/32 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2.188 in |
| Output RPM: | 338.7 | Output Key: | 1/2 X 3.38 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1675 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.375 |
| Input HP @ 1750 RPM: | 28.166 | Bore Code: | 35 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

