How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 13 | BF: | 0.41 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| AJ: | 5.88 | RQ: | 7.35 in |
| C: | 14 in | I: | 7.5 in |
| V: | 4.26 in | LQ: | 7.85 in |
| F: | 5.81 | AD: | 8.85 |
| BD: | 5.88 | G: | 2.91 |
| T: | 2.188 | AK: | 4.5 |
| BE: | 0.38 in | AE1: | 0.97 |
| D: | 5.12 | AE2: | 0.68 |
Technical Specifications
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Assembly: | HMQ-2 | Ratio Range: | 5:1 |
| Output Key: | 1/2 X 3.38 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Input Bore (C Face): | 0.625 |
| Bore Code: | 35 | Ratio: | 5:1 |
| Output Diameter (in): | 2.188 in | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 28.166 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

