How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | Center Distance (in): | 5.25 in |
| B: | 13 | BF: | 0.41 |
| V: | 4.26 in | C: | 14 in |
| AD: | 8.85 | D: | 5.12 |
| I: | 7.5 in | AG: | 10.5 |
| AE1: | 0.97 | F: | 5.81 |
| T: | 2.188 | BD: | 5.88 |
| RQ: | 7.35 in | AK: | 4.5 |
| AE2: | 0.68 | G: | 2.91 |
| AJ: | 5.88 | BE: | 0.38 in |
Technical Specifications
| Input Bore (C Face): | 0.625 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 2.188 in |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Model Code: | HMQ252 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 28.166 | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Thrust Rating - output shaft: | 1675 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 5:1 | Bore Code: | 35 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Reducer: | Worm - Right Angle | Output RPM: | 338.7 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

