How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | AK: | 4.5 |
| F: | 5.81 | AE2: | 0.68 |
| Center Distance (in): | 5.25 in | T: | 2.25 |
| G: | 2.91 | LQ: | 7.85 in |
| AJ: | 5.88 | AD: | 8.85 |
| AG: | 10.5 | B: | 13 |
| BE: | 0.38 in | D: | 5.12 |
| BD: | 5.88 | C: | 14 in |
| V: | 4.26 in | BF: | 0.41 |
| AE1: | 0.97 | RQ: | 7.35 in |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Input HP @ 1750 RPM: | 28.166 |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Center Distance (in): | 5.25 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input Bore (C Face): | 0.875 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Gear Type: | Worm |
| Model Code: | HMQ252 | Housing Material: | Cast Iron |
| Assembly: | HMQ-2 | Bore Code: | 36 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Motor Frame Size: | 140TC | Output RPM: | 338.7 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

