How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.25 | V: | 4.26 in |
| G: | 2.91 | BE: | 0.38 in |
| AG: | 10.5 | I: | 7.5 in |
| AD: | 8.85 | B: | 13 |
| AE1: | 0.97 | RQ: | 7.35 in |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AK: | 4.5 | AJ: | 5.88 |
| F: | 5.81 | D: | 5.12 |
| BF: | 0.41 | AE2: | 0.68 |
| LQ: | 7.85 in | C: | 14 in |
Technical Specifications
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 5.25 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.875 |
| Input HP @ 1750 RPM: | 28.166 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 36 | Thrust Rating - output shaft: | 1675 |
| Model Code: | HMQ252 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

