How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AD: | 8.85 |
| F: | 5.81 | AE1: | 0.97 |
| I: | 7.5 in | B: | 13 |
| T: | 2.25 | AJ: | 7.25 |
| AE2: | 0.68 | BD: | 9 |
| BF: | 0.53 | G: | 2.91 |
| BE1: | 0.5 in | AG: | 10.5 |
| C: | 14 in | D: | 5.12 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| LQ1: | 8.61 in | V: | 4.26 in |
Technical Specifications
| Model Code: | HMQ252 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.166 | Assembly: | HMQ-2 |
| Ratio: | 5:1 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 1675 |
| Output Key: | 1/2 X 3.38 | Gear Type: | Worm |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Output RPM: | 338.7 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Motor Frame Size: | 180TC | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Bore Code: | 36 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

