How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | G: | 2.91 |
| AE1: | 0.97 | I: | 7.5 in |
| AE2: | 0.68 | AD: | 8.85 |
| BF: | 0.53 | D: | 5.12 |
| LQ1: | 8.61 in | BD: | 9 |
| AG: | 10.5 | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | B: | 13 |
| F: | 5.81 | T: | 2.25 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in | C: | 14 in |
Technical Specifications
| Input RPM: | 1,750 | Center Distance (in): | 5.25 |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 1675 | Product Type: | Right Angle |
| Model Code: | HMQ252 | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.25 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input HP @ 1750 RPM: | 28.166 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.375 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 210TC | Output RPM: | 338.7 |
| Bore Code: | 36 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

