How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 14 in | AG: | 10.5 |
| G: | 2.91 | AE2: | 0.68 |
| BD: | 9 | B: | 13 |
| D: | 5.12 | BE1: | 0.5 in |
| AE1: | 0.97 | LQ1: | 8.61 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | V: | 4.26 in |
| BF: | 0.53 | F: | 5.81 |
| AD: | 8.85 | T: | 2.25 |
| AK: | 8.5 | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Center Distance (in): | 5.25 |
| Output RPM: | 338.7 | Motor Frame Size: | 210TC |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 5/16 X 5/32 | Input RPM: | 1,750 |
| Ratio: | 5:1 | Input HP @ 1750 RPM: | 28.166 |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Product Type: | Right Angle | Output Key: | 1/2 X 3.38 |
| Gear Type: | Worm | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Ratio Range: | 5:1 | Output Diameter (in): | 2.25 in |
| Thrust Rating - output shaft: | 1675 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

