How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE1: | 0.97 |
| AE2: | 0.68 | RQ: | 7.98 in |
| BD: | 9 | Center Distance (in): | 5.25 in |
| BF: | 0.53 | AD: | 8.85 |
| F: | 5.81 | C: | 14 in |
| AJ: | 7.25 | AG: | 10.5 |
| B: | 13 | G: | 2.91 |
| LQ1: | 8.61 in | V: | 4.26 in |
| T: | 2.25 | D: | 5.12 |
| BE1: | 0.5 in | I: | 7.5 in |
Technical Specifications
| Input Bore (C Face): | 1.375 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 1675 |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Bore Code: | 36 |
| Product Type: | Right Angle | Output RPM: | 338.7 |
| Motor Frame Size: | 210TC | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 28.166 | Model Code: | HMQ252 |
| Gear Type: | Worm | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.25 in | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

