How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 8.61 in | C: | 14 in |
| T: | 2.25 | AE2: | 0.68 |
| AE1: | 0.97 | AJ: | 7.25 |
| B: | 13 | I: | 7.5 in |
| AK: | 8.5 | RQ: | 7.98 in |
| G: | 2.91 | F: | 5.81 |
| D: | 5.12 | BF: | 0.53 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BE1: | 0.5 in | BD: | 9 |
| AG: | 10.5 | AD: | 8.85 |
Technical Specifications
| Bore Code: | 36 | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Motor Frame Size: | 210TC | Output RPM: | 338.7 |
| Assembly: | HMQ-2 | Ratio: | 5:1 |
| Input Bore (C Face): | 1.375 | Model Code: | HMQ252 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 28.166 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Output Key: | 1/2 X 3.38 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Thrust Rating - output shaft: | 1675 |
| Output Shaft Direction: | 2 | Ratio Range: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

