Grove Gear HMQ252-5-2-2.250-250TC-L1
Part #:HMQ252-5-2-2.250-250TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AK: | 8.5 |
| V: | 4.26 in | F: | 5.81 |
| T: | 2.25 | AE2: | 0.68 |
| BD: | 9 | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | LQ1: | 9.17 in |
| G: | 2.91 | BE1: | 0.5 in |
| RQ: | 8.54 in | AE1: | 0.97 |
| AD: | 8.85 | C: | 14 in |
| B: | 13 | I: | 7.5 in |
| D: | 5.12 | AG: | 10.5 |
Technical Specifications
| Thrust Rating - output shaft: | 1675 | Input Style: | C-Face Quill |
| Bore Code: | 36 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 28.166 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.25 in | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Input Bore (C Face): | 1.625 |
| Reducer: | Worm - Right Angle | Output RPM: | 338.7 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

