Grove Gear HMQ252-5-2-2.250-250TC-L3
Part #:HMQ252-5-2-2.250-250TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 5.12 | AE2: | 0.68 |
| AK: | 8.5 | AG: | 10.5 |
| T: | 2.25 | C: | 14 in |
| BE1: | 0.5 in | BD: | 9 |
| AJ: | 7.25 | Center Distance (in): | 5.25 in |
| LQ1: | 9.17 in | I: | 7.5 in |
| BF: | 0.53 | AE1: | 0.97 |
| RQ: | 8.54 in | AD: | 8.85 |
| B: | 13 | V: | 4.26 in |
| G: | 2.91 | F: | 5.81 |
Technical Specifications
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Bore Code: | 36 | Gear Type: | Worm |
| Ratio Range: | 5:1 | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 1675 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.166 |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/8 X 3/16 |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Output RPM: | 338.7 | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Input Bore (C Face): | 1.625 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

