Grove Gear HMQ252-5-2-2.250-250TC-L9
Part #:HMQ252-5-2-2.250-250TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | B: | 13 |
| C: | 14 in | F: | 5.81 |
| LQ1: | 9.17 in | I: | 7.5 in |
| AG: | 10.5 | T: | 2.25 |
| Center Distance (in): | 5.25 in | AK: | 8.5 |
| G: | 2.91 | AE2: | 0.68 |
| AE1: | 0.97 | BD: | 9 |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | AD: | 8.85 |
| RQ: | 8.54 in | D: | 5.12 |
Technical Specifications
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 28.166 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Motor Frame Size: | 250TC | Bore Code: | 36 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 1675 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Housing Material: | Cast Iron | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Diameter (in): | 2.25 in | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

