How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 5.25 in | LQ: | 7.85 in |
| V: | 4.26 in | T: | 2.25 |
| G: | 2.91 | F: | 5.81 |
| AD: | 8.85 | B: | 13 |
| C: | 14 in | BD: | 5.88 |
| AE1: | 0.97 | I: | 7.5 in |
| AJ: | 5.88 | AE2: | 0.68 |
| BE: | 0.38 in | BF: | 0.41 |
| AK: | 4.5 | AG: | 10.5 |
| RQ: | 7.35 in | D: | 5.12 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Output Key: | 1/2 X 3.38 | Input Style: | C-Face Quill |
| Output Diameter (in): | 2.25 in | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1675 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Input HP @ 1750 RPM: | 28.166 |
| Output RPM: | 338.7 | Bore Code: | 36 |
| Ratio Range: | 5:1 | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

