How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 7.85 in | AD: | 8.85 |
| BD: | 5.88 | AE2: | 0.68 |
| AJ: | 5.88 | RQ: | 7.35 in |
| AG: | 10.5 | AK: | 4.5 |
| B: | 13 | F: | 5.81 |
| BF: | 0.41 | G: | 2.91 |
| D: | 5.12 | T: | 2.438 |
| BE: | 0.38 in | I: | 7.5 in |
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| C: | 14 in | V: | 4.26 in |
Technical Specifications
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Diameter (in): | 2.438 in | Bore Code: | 39 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output RPM: | 338.7 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1675 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Input HP @ 1750 RPM: | 28.166 | Ratio: | 5:1 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

