How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | D: | 5.12 |
| F: | 5.81 | BE: | 0.38 in |
| LQ: | 7.85 in | AJ: | 5.88 |
| I: | 7.5 in | AD: | 8.85 |
| BF: | 0.41 | C: | 14 in |
| AE2: | 0.68 | BD: | 5.88 |
| AE1: | 0.97 | T: | 2.438 |
| AK: | 4.5 | B: | 13 |
| G: | 2.91 | RQ: | 7.35 in |
Technical Specifications
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.438 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 140TC |
| Bore Code: | 39 | Output RPM: | 338.7 |
| Reducer: | Worm - Right Angle | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 28.166 | Model Code: | HMQ252 |
| Input Bore (C Face): | 0.875 | Output Shaft Assembly Code: | 2 |
| Output Key: | 5/8 X 4.00 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1675 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Service Factor: | 1 |
| Ratio Range: | 5:1 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

