How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | C: | 14 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| D: | 5.12 | LQ1: | 8.61 in |
| AG: | 10.5 | BD: | 9 |
| B: | 13 | BF: | 0.53 |
| AK: | 8.5 | RQ: | 7.98 in |
| V: | 4.26 in | AE2: | 0.68 |
| T: | 2.438 | AJ: | 7.25 |
| G: | 2.91 | F: | 5.81 |
| AD: | 8.85 | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Thrust Rating - output shaft: | 1675 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.438 in |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Center Distance (in): | 5.25 | Input Bore (C Face): | 1.125 |
| Output Shaft: | Hollow Bore | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.166 | Assembly: | HMQ-2 |
| Output RPM: | 338.7 | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 1/4 X 1/8 | Reducer: | Worm - Right Angle |
| Output Shaft Direction: | 2 | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

