How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | F: | 5.81 |
| LQ1: | 8.61 in | BF: | 0.53 |
| RQ: | 7.98 in | Center Distance (in): | 5.25 in |
| C: | 14 in | AE1: | 0.97 |
| BE1: | 0.5 in | T: | 2.438 |
| AE2: | 0.68 | V: | 4.26 in |
| B: | 13 | AD: | 8.85 |
| G: | 2.91 | I: | 7.5 in |
| BD: | 9 | AG: | 10.5 |
| D: | 5.12 | AJ: | 7.25 |
Technical Specifications
| Bore Code: | 39 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.166 |
| Output Diameter (in): | 2.438 in | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 1/4 X 1/8 | Assembly: | HMQ-2 |
| No. of Gear Reductions: | Single | Model Code: | HMQ252 |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 1675 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

