How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | AK: | 8.5 |
| AG: | 10.5 | T: | 2.438 |
| BE1: | 0.5 in | F: | 5.81 |
| BD: | 9 | Center Distance (in): | 5.25 in |
| C: | 14 in | D: | 5.12 |
| I: | 7.5 in | RQ: | 8.54 in |
| LQ1: | 9.17 in | AD: | 8.85 |
| V: | 4.26 in | AJ: | 7.25 |
| G: | 2.91 | BF: | 0.53 |
| AE2: | 0.68 | B: | 13 |
Technical Specifications
| No. of Gear Reductions: | Single | Center Distance (in): | 5.25 |
| Input Bore (C Face): | 1.625 | Shaft Seal Material: | Viton |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 28.166 |
| Service Factor: | 1 | Model Code: | HMQ252 |
| Output Key: | 5/8 X 4.00 | Bore Code: | 39 |
| Output Shaft Direction: | 2 | Ratio: | 5:1 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 1675 |
| Assembly: | HMQ-2 | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Input Style: | C-Face Quill | Output Diameter (in): | 2.438 in |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

