How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | BE1: | 0.5 in |
| B: | 13 | AE1: | 0.97 |
| G: | 2.91 | AG: | 10.5 |
| AJ: | 7.25 | I: | 7.5 in |
| AK: | 8.5 | AD: | 8.85 |
| C: | 14 in | F: | 5.81 |
| T: | 2.438 | LQ1: | 9.17 in |
| BD: | 9 | V: | 4.26 in |
| D: | 5.12 | Center Distance (in): | 5.25 in |
| RQ: | 8.54 in | BF: | 0.53 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.166 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 1675 | Gear Type: | Worm |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Input Bore (C Face): | 1.625 |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Output RPM: | 338.7 | Ratio Range: | 5:1 |
| Bore Code: | 39 | Output Diameter (in): | 2.438 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Output Key: | 5/8 X 4.00 | Housing Material: | Cast Iron |
| Model Code: | HMQ252 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

