How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | V: | 4.26 in |
| AJ: | 5.88 | AE1: | 0.97 |
| AD: | 8.85 | LQ: | 7.85 in |
| AK: | 4.5 | AG: | 10.5 |
| BF: | 0.41 | BE: | 0.38 in |
| I: | 7.5 in | C: | 14 in |
| D: | 5.12 | RQ: | 7.35 in |
| B: | 13 | AE2: | 0.68 |
| BD: | 5.88 | Center Distance (in): | 5.25 in |
| F: | 5.81 | G: | 2.91 |
Technical Specifications
| Motor Frame Size: | 140TC | Output Key: | 5/8 X 4.00 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 28.166 |
| Output Diameter (in): | 2.5 in | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | Ratio: | 5:1 |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Model Code: | HMQ252 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Input Bore (C Face): | 0.875 | Reducer: | Worm - Right Angle |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 1675 |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

