How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.68 | F: | 5.81 |
| LQ: | 7.85 in | BF: | 0.41 |
| BE: | 0.38 in | T: | 2.5 |
| G: | 2.91 | I: | 7.5 in |
| D: | 5.12 | AG: | 10.5 |
| Center Distance (in): | 5.25 in | BD: | 5.88 |
| AJ: | 5.88 | AD: | 8.85 |
| AE1: | 0.97 | B: | 13 |
| C: | 14 in | AK: | 4.5 |
| V: | 4.26 in | RQ: | 7.35 in |
Technical Specifications
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Assembly: | HMQ-2 | Ratio Range: | 5:1 |
| Model Code: | HMQ252 | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Bore Code: | 40 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.875 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1675 | Input HP @ 1750 RPM: | 28.166 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Output Diameter (in): | 2.5 in |
| Output RPM: | 338.7 | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

