How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | T: | 2.5 |
| BF: | 0.53 | D: | 5.12 |
| AD: | 8.85 | RQ: | 7.98 in |
| AG: | 10.5 | AK: | 8.5 |
| BE1: | 0.5 in | C: | 14 in |
| F: | 5.81 | Center Distance (in): | 5.25 in |
| V: | 4.26 in | I: | 7.5 in |
| AJ: | 7.25 | AE2: | 0.68 |
| BD: | 9 | B: | 13 |
| LQ1: | 8.61 in | G: | 2.91 |
Technical Specifications
| Model Code: | HMQ252 | Thrust Rating - output shaft: | 1675 |
| Gear Type: | Worm | Bore Code: | 40 |
| Motor Frame Size: | 180TC | Output Diameter (in): | 2.5 in |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Product Type: | Right Angle |
| Ratio Range: | 5:1 | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 28.166 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 338.7 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

