How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| G: | 2.91 | RQ: | 7.98 in |
| F: | 5.81 | AD: | 8.85 |
| I: | 7.5 in | T: | 2.5 |
| B: | 13 | BF: | 0.53 |
| BD: | 9 | LQ1: | 8.61 in |
| AE2: | 0.68 | AG: | 10.5 |
| C: | 14 in | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE1: | 0.97 | D: | 5.12 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.166 | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Model Code: | HMQ252 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Output Diameter (in): | 2.5 in |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output RPM: | 338.7 |
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 1675 |
| Bore Code: | 40 | Shaft Seal Material: | Viton |
| Center Distance (in): | 5.25 | Assembly: | HMQ-2 |
| Input Bore (C Face): | 1.125 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Service Factor: | 1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

