How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | D: | 5.12 |
| AG: | 10.5 | T: | 2.5 |
| BF: | 0.53 | B: | 13 |
| BE1: | 0.5 in | Center Distance (in): | 5.25 in |
| RQ: | 7.98 in | AK: | 8.5 |
| BD: | 9 | G: | 2.91 |
| C: | 14 in | AE2: | 0.68 |
| AD: | 8.85 | V: | 4.26 in |
| LQ1: | 8.61 in | AJ: | 7.25 |
| F: | 5.81 | AE1: | 0.97 |
Technical Specifications
| Ratio: | 5:1 | Output Diameter (in): | 2.5 in |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Assembly: | HMQ-2 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.125 | Output Key: | 5/8 X 4.00 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Output RPM: | 338.7 | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Model Code: | HMQ252 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1675 |
| Bore Code: | 40 | Input HP @ 1750 RPM: | 28.166 |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

