How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.68 |
| C: | 14 in | AG: | 10.5 |
| LQ1: | 8.61 in | RQ: | 7.98 in |
| T: | 2.5 | BD: | 9 |
| AJ: | 7.25 | G: | 2.91 |
| AE1: | 0.97 | I: | 7.5 in |
| AD: | 8.85 | B: | 13 |
| Center Distance (in): | 5.25 in | BE1: | 0.5 in |
| F: | 5.81 | D: | 5.12 |
| V: | 4.26 in | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.375 |
| Output RPM: | 338.7 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Model Code: | HMQ252 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 28.166 |
| Bore Code: | 40 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1675 | Output Diameter (in): | 2.5 in |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Service Factor: | 1 | Center Distance (in): | 5.25 |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,100 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

