How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.97 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | LQ1: | 8.61 in |
| T: | 2.5 | AK: | 8.5 |
| AE2: | 0.68 | V: | 4.26 in |
| BD: | 9 | AD: | 8.85 |
| AG: | 10.5 | AJ: | 7.25 |
| C: | 14 in | F: | 5.81 |
| B: | 13 | RQ: | 7.98 in |
| D: | 5.12 | BF: | 0.53 |
| BE1: | 0.5 in | G: | 2.91 |
Technical Specifications
| Input HP @ 1750 RPM: | 28.166 | Output RPM: | 338.7 |
| Thrust Rating - output shaft: | 1675 | Input Style: | C-Face Quill |
| Center Distance (in): | 5.25 | Model Code: | HMQ252 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2.5 in |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.375 |
| No. of Gear Reductions: | Single | Output Key: | 5/8 X 4.00 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Service Factor: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Assembly: | HMQ-2 | Motor Frame Size: | 210TC |
| Product Type: | Right Angle | Bore Code: | 40 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

