Grove Gear HMQ252-5-2-2.500-250TC-L4
Part #:HMQ252-5-2-2.500-250TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 8.85 | AE2: | 0.68 |
| C: | 14 in | I: | 7.5 in |
| BE1: | 0.5 in | G: | 2.91 |
| D: | 5.12 | AE1: | 0.97 |
| V: | 4.26 in | BF: | 0.53 |
| AK: | 8.5 | RQ: | 8.54 in |
| LQ1: | 9.17 in | F: | 5.81 |
| B: | 13 | Center Distance (in): | 5.25 in |
| AG: | 10.5 | BD: | 9 |
| T: | 2.5 | AJ: | 7.25 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 28.166 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Ratio: | 5:1 |
| Assembly: | HMQ-2 | Motor Frame Size: | 250TC |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Model Code: | HMQ252 | Output RPM: | 338.7 |
| Shaft Seal Material: | Viton | Thrust Rating - output shaft: | 1675 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 40 |
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Center Distance (in): | 5.25 | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.625 | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,100 lb |

